Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
527164
Valve plate PVH
527164
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
527164
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.470
Product height mm
138.938
Product length in
5.472
Product length mm
138.989
Product width in
0.215
Product width mm
5.461