BZZ 100 ON STEERING UNIT
530-1102
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.600 |
| Product height mm | | 91.440 |
| Product length in | | 5.591 |
| Product length mm | | 142.000 |
| Product width in | | 3.500 |
| Product width mm | | 88.900 |