Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 3.500 | |
| Product height mm | 88.900 | |
| Product length in | 8.700 | |
| Product length mm | 220.980 | |
| Product width in | 3.500 | |
| Product width mm | 88.900 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |