Danfoss
530-1320
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
530-1320
Product specifications
Characteristic | Value |
|---|---|
| Application | Rigid Frame Vehicles (Front End Loaders, Large Graders, Mining Trucks, Transporters, AG Tractors)|Articulated Vehicles(Loaders, Scrapers, Skidders, AG Tractors, Dumpers, Sprayers, Forestry Equipment |
| Brand | Danfoss |
| Design code | 1 |
| Feature | Flow Rate 7.5-45 L/min (2-12 gal/min)Maximum pressure 190 bar (2,755 psi)Mid-range vehicle applications |
| Flow Amplification | None |
| Fluid compatibility | See Danfoss Technical Bulletin 3-401 |
| Identification | Danfoss Product Number On Nameplate |
| Inlet Pressure Rating | 190 bar |
| Maximum Back Pressure | 21 bar |
| Neutral Circuit | Closed Center |
| Paint | Black |
| Ports | None |
| Product Type | Steering Control Units |
| Recommended Filtration Level | ISO 18/13 |
| Return Pressure Rating | 21 bar |
| Sub-brand | None |
| Trade Name | Xcel45 |
| Unit type | None |
| Valve Options | None |
| Working pressure - max | 275 bar |
| Working temperature - max | 93 °C |