BZZ 280 ON STEERING UNIT
530-1320-1
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.300 |
| Product height mm | | 83.820 |
| Product length in | | 7.360 |
| Product length mm | | 186.944 |
| Product width in | | 3.500 |
| Product width mm | | 88.900 |