BZZ 400 ON STEERING UNIT
530-1388-312604
Tools530-1388-312604 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 7.200 |
| Product length mm | 182.880 |
| Product width in | 3.500 |
| Product width mm | 88.900 |