BZZ 125 CN STEERING UNIT
530-3323-1H
Tools530-3323-1H Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.000 |
| Product height mm | 127.000 |
| Product length in | 6.500 |
| Product length mm | 165.100 |
| Product width in | 5.500 |
| Product width mm | 139.700 |