Danfoss DuraForce
530AW00008A_US
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
530AW00008A_US
Product specifications
Characteristic | Value |
|---|---|
| Application | Transit Mixer, Road Roller, Motor Grader, Dozer, Crane, Sweeper, Lift Truck, Tractor, Windrower, Planter, Oil & Gas, Marine |
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | A |
| Displacement | 75 cm³/rev |
| Feature | Displacements: 28cc to 280cc (1.71 to 17.1 cu in)Operating pressure: 420 bar (6100 psi)Highly configurable |
| Flow rate | 79.2 gal/min |
| Identification | Danfoss |
| Main Ports | Metric Thread |
| Maximum Speed | 5380 RPM |
| Model Code | HMF075CDMR000A10000AA |
| Mounting Flange | SAE 2 Bolt C |
| Mounting Type | SAE C 4 Bolt |
| Output Shaft | 14 Tooth 12/24 Pitch Spline (Models 33-64) |
| Paint | Anti Rust Conservation Oil |
| Product Height | 6 in |
| Product Length/Depth | 14.68 in |
| Product material | Cast Iron |
| Product Type | Fixed Motor |
| Product Volume | 528.48 in³ |
| Product Weight | 37.6 lb |
| Product Width | 6 in |
| Special features | None |
| Sub-brand | DuraForce |
| Torque | 469 Nm |
| Trade Name | HMF series |
| Working pressure | 420 bar |