Danfoss DuraForce
530AW00010A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
530AW00010A
Product specifications
Characteristic | Value |
|---|---|
| Application | Transit Mixer, Road Roller, Motor Grader, Dozer, Crane, Sweeper, Lift Truck, Tractor, Windrower, Planter, Oil & Gas, Marine |
| Brand | Danfoss |
| Design code | 1 |
| Displacement | 105 cm³/rev |
| Feature | Displacements: 28cc to 280cc (1.71 to 17.1 cu in)Operating pressure: 420 bar (6100 psi)Highly configurable |
| Identification | Danfoss |
| Main Ports | Metric Thread |
| Maximum Speed | 3500 RPM |
| Model Code | HMF105CDMR000F10000AA |
| Mounting Flange | SAE 2 Bolt C |
| Output Shaft | 14 Tooth 12/24 Dp |
| Paint | Anti Rust Conservation Oil |
| Product Height | 8.31 in |
| Product Length/Depth | 12.21 in |
| Product material | Cast Iron |
| Product Type | Fixed Motor |
| Product Volume | 799.545 in³ |
| Product Weight | 160.3 lb |
| Product Width | 7.88 in |
| Purge Relief Valve | Flow Controlled |
| Purge Shuttle Valve | Standard Shuttle Valve |
| Special features | None |
| Sub-brand | DuraForce |
| Torque | 418 Nm |
| Trade Name | HMF series |
| Working pressure | 420 bar |