530AW00059A
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
530AW00059A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product Height | 6.96 in | |
| Product Length/Depth | 9.22 in | |
| Product Volume | 409.412 in³ | |
| Product Weight | 35.27 lb | |
| Product Width | 6.38 in |