Danfoss
530AW00097A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
530AW00097A
Product specifications
Characteristic | Value |
|---|---|
| Application | Transit Mixer, Road Roller, Motor Grader, Dozer, Crane, Sweeper, Lift Truck, Tractor, Windrower, Planter, Oil & Gas, Marine |
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | A |
| Displacement | 75 cm³/rev |
| Feature | Displacements: 55cc to 280cc (3.57 to 17.1 cu in)Operating pressure: 420 bar (6100 psi)Through-drive option for propel applications |
| Identification | Standard |
| Maximum Speed | 3800 RPM |
| Model Code | HMV075PKD90A30AB102200000000ABA |
| Mounting Flange | Plug In |
| Mounting Type | SAE C 4 Bolt |
| Output Shaft | 13 Tooth Splined Shaft 8/16 Dp (075, 087, 108, 161 And 225 Displacement Code) |
| Paint | Primer Blue |
| Product Height | 8.18 in |
| Product Length/Depth | 22.08 in |
| Product Type | Variable Motor |
| Product Volume | 1477.426 in³ |
| Product Weight | 57.3 lb |
| Product Width | 8.18 in |
| Purge Relief Valve | Standard |
| Special features | None |
| Sub-brand | None |
| Torque | 302 Nm |
| Trade Name | HMV Series |
| Working pressure | 420 bar |