Danfoss DuraForce
530AW00112A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
530AW00112A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Transit Mixer, Road Roller, Motor Grader, Dozer, Crane, Sweeper, Lift Truck, Tractor, Windrower, Planter, Oil & Gas, Marine | |
| Brand | Danfoss | |
| Design code | 1 | |
| Displacement | 75 cm³/rev | |
| Feature | Displacements: 28cc to 280cc (1.71 to 17.1 cu in)Operating pressure: 420 bar (6100 psi)Highly configurable | |
| Identification | Danfoss | |
| Main Ports | Opposite Side Ports Per Din 3852 M22X1,5, 14 Deep | |
| Maximum Speed | 3800 RPM | |
| Model Code | HMF075CDDR0AC000000AA | |
| Mounting Flange | SAE 2 Bolt C | |
| Output Shaft | 14 Tooth 12/24 Dp | |
| Paint | Anti Rust Conservation Oil | |
| Product Height | 7.8 in | |
| Product Length/Depth | 11.23 in | |
| Product material | Cast Iron | |
| Product Type | Fixed Motor | |
| Product Volume | 690.241 in³ | |
| Product Weight | 126.36 lb | |
| Product Width | 7.88 in | |
| Purge Relief Valve | None | |
| Purge Shuttle Valve | None | |
| Special features | None | |
| Sub-brand | DuraForce | |
| Torque | 302 Nm | |
| Trade Name | HMF series | |
| Working pressure | 420 bar |