Danfoss DuraForce
530AW00114A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
530AW00114A
Product specifications
Characteristic | Value |
|---|---|
| Application | Transit Mixer, Road Roller, Motor Grader, Dozer, Crane, Sweeper, Lift Truck, Tractor, Windrower, Planter, Oil & Gas, Marine |
| Brand | Danfoss |
| Design code | 1 |
| Displacement | 135 cm³/rev |
| Feature | Displacements: 28cc to 280cc (1.71 to 17.1 cu in)Operating pressure: 420 bar (6100 psi)Highly configurable |
| Identification | Danfoss |
| Main Ports | Metric Thread |
| Maximum Speed | 3200 RPM |
| Model Code | HMF135DJMR000A10000AA |
| Mounting Flange | SAE 2 Bolt D |
| Output Shaft | 13 Tooth 8/16 Dp |
| Paint | Anti Rust Conservation Oil |
| Product Height | 6.969 in |
| Product Length/Depth | 13.858 in |
| Product material | Cast Iron |
| Product Type | Fixed Motor |
| Product Volume | 950.312 in³ |
| Product Weight | 189.5 lb |
| Product Width | 9.84 in |
| Purge Relief Valve | Standard |
| Purge Shuttle Valve | Standard Shuttle Valve |
| Special features | None |
| Sub-brand | DuraForce |
| Torque | 540 Nm |
| Trade Name | HMF series |