Danfoss DuraForce
530AW00394A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
530AW00394A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Transit Mixer, Road Roller, Motor Grader, Dozer, Crane, Sweeper, Lift Truck, Tractor, Windrower, Planter, Oil & Gas, Marine | |
| Brand | Danfoss | |
| Control | No Control - Fixed Displacement | |
| Design code | A | |
| Displacement | 75 cm³/rev | |
| Feature | Displacements: 28cc to 280cc (1.71 to 17.1 cu in)Operating pressure: 420 bar (6100 psi)Highly configurable | |
| Flow rate | 79.2 gal/min | |
| Identification | Standard | |
| Main Ports | Opposite Side Ports Per Din 3852 M22X1,5, 14 Deep | |
| Maximum Speed | 5380 RPM | |
| Model Code | HMF075BKDR000A1000ABA | |
| Mounting Flange | SAE 2 Bolt B | |
| Mounting Type | SAE D 4 Bolt | |
| Output Shaft | 21 Tooth 16/32 Pitch Spline (Models 33-64) | |
| Paint | Primer Blue | |
| Product Height | 6 in | |
| Product Length/Depth | 14.68 in | |
| Product material | Cast Iron | |
| Product Type | Fixed Motor | |
| Product Volume | 528.48 in³ | |
| Product Weight | 37.6 lb | |
| Product Width | 6 in | |
| Special features | None | |
| Sub-brand | DuraForce | |
| Torque | 469 Nm | |
| Trade Name | HMF series | |
| Working pressure | 420 bar |