BZZ 100 ON STEERING UNIT
531-1332
Tools531-1332 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.700 |
| Product height mm | 68.580 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product width in | 2.500 |
| Product width mm | 63.500 |