BZZ 160 ON STEERING UNIT
531-1384-311121
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.600 |
| Product height mm | | 91.440 |
| Product length in | | 5.512 |
| Product length mm | | 140.000 |
| Product width in | | 3.600 |
| Product width mm | | 91.440 |