CIRCLIP
531675
Tools531675 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Material | CARBON STEEL | Carbon steel |
| Product height in | | 0.390 |
| Product height mm | | 9.906 |
| Product length in | | 0.032 |
| Product length mm | | 0.813 |
| Product width in | | 0.390 |
| Product width mm | | 9.906 |