![Danfoss 2027 Series Union Adapters SAE 37? Flare/SAE 37? Flare 2027-8-8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318569%2FID463022740369-0101_preview.jpg&w=1920&q=75)
Danfoss
5317X10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5317X10
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 7/8 IN |
| End Size 2 | 7/8 IN |
| End type 1 | SAE 37 |
| End type 2 | SAE 37 |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .938 in |
| Inside diameter (bore hole size) | .3 in |
| Item type | SAE 37 Male/SAE 37 Male Union |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .938 in |
| Product Length/Depth | 1.88 in |
| Product material | Stainless Steel |
| Product Type | Union Adapters |
| Product Volume | 1.654 in³ |
| Product Weight | .19 lb |
| Product Width | .938 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/8-14 |
| Thread Size 2 | 7/8-14 |
| Trade Name | 5317x Series |
| Tube OD 1 | .48 in |
| Tube OD 2 | .48 in |
| UNSPSC | 40183109 |
| UPC | 725975047361 |