5317X6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 259-2027-6-6
5317X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End type 1 | SAE 37 | |
| End type 2 | SAE 37 | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | 1 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .63 in | |
| Product Length/Depth | 1.41 in | |
| Product material | Carbon steel | |
| Product Volume | .56 in³ | |
| Product Weight | .062 lb | |
| Product Width | .63 in | |
| Thread sealant | No | |
| Thread Size 1 | 9/16 - 18 | |
| Thread Size 2 | 9/16 - 18 | |
| UNSPSC | 40183109 | |
| UPC | 725975047347 |