Danfoss
531AW00034A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
531AW00034A
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | A |
| Displacement | 105 cm³/rev |
| Feature | Displacements: 55cc to 280cc (3.57 to 17.1 cu in)Operating pressure: 420 bar (6100 psi)Through-drive option for propel applications |
| Identification | Danfoss |
| Main Ports | Opposite Side Ports Per Din 3852 M22X1,5, 14 Deep |
| Maximum Speed | 4100 RPM |
| Minimum Displacement | 32 cm³/rev |
| Model Code | HMV105ACD10A30A00032000000000AA |
| Mounting Flange | SAE J744 |
| Output Shaft | 14 Tooth 12/24 Dp |
| Paint | Anti Rust Conservation Oil |
| Product Height | 7.92 in |
| Product Length/Depth | 11.93 in |
| Product Type | Variable Motor |
| Product Volume | 714.311 in³ |
| Product Weight | 72.75 lb |
| Product Width | 7.56 in |
| Purge Relief Valve | None |
| Special features | None |
| Sub-brand | None |
| System Working Temperature | 194 °F |
| Torque | 418 Nm |
| Trade Name | HMV Series |
| Working pressure | 420 bar |