Danfoss
531AW00117A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
531AW00117A
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | A |
| Displacement | 165 cm³/rev |
| Feature | Displacements: 55cc to 280cc (3.57 to 17.1 cu in)Operating pressure: 420 bar (6100 psi)Through-drive option for propel applications |
| Identification | Danfoss |
| Main Ports | Metric Thread |
| Maximum Speed | 4810 RPM |
| Minimum Displacement | 52 cm³/rev |
| Model Code | HMV165ADM10A300A1052000000BN0AA |
| Mounting Flange | SAE J744 |
| Output Shaft | 13 Tooth 8/16 Dp |
| Paint | Anti Rust Conservation Oil |
| Product Height | 9.93 in |
| Product Length/Depth | 15.32 in |
| Product Type | Variable Motor |
| Product Volume | 1498.457 in³ |
| Product Weight | 165.35 lb |
| Product Width | 9.85 in |
| Purge Relief Valve | Standard |
| Special features | External Supply Open (Int. Feed Blocked) |
| Sub-brand | None |
| System Working Temperature | 194 °F |
| Torque | 659 Nm |
| Trade Name | HMV Series |
| Working pressure | 420 bar |