Danfoss DuraForce
531AW00147A
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
531AW00147A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Control | No Control - Fixed Displacement | |
| Design code | A | |
| Displacement | 135 cm³/rev | |
| Feature | Displacements: 55cc to 280cc (3.57 to 17.1 cu in)Operating pressure: 420 bar (6100 psi)Through-drive option for propel applications | |
| Identification | Danfoss | |
| Main Ports | Opposite Side Ports Per Din 3852 M22X1,5, 14 Deep | |
| Maximum Displacement | 103 cm³/rev | |
| Maximum Speed | 3200 RPM | |
| Minimum Displacement | 82 cm³/rev | |
| Model Code | HMV135ADD10R90CB3082103325BK0AA | |
| Mounting Flange | SAE J744 | |
| Output Shaft | 13 Tooth 8/16 Dp | |
| Paint | Anti Rust Conservation Oil | |
| Product Height | 8.74 in | |
| Product Length/Depth | 14.881 in | |
| Product Type | Variable Motor | |
| Product Volume | 1321.019 in³ | |
| Product Weight | 85.98 lb | |
| Product Width | 10.157 in | |
| Purge Relief Valve | Standard | |
| Special features | Bps Bias To B Port (Used With R Control, Canfield Hpxm) | |
| Sub-brand | DuraForce | |
| System Working Temperature | 194 °F | |
| Torque | 540 Nm | |
| Trade Name | HMV Series | |
| Working pressure | 420 bar |