531AW00533A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
531AW00533A
Product specifications
Characteristic | Value |
|---|---|
| Control | Electric Proportional |
| Design code | 0 |
| Displacement | 280 cm³/rev |
| Identification | Danfoss |
| Maximum Speed | 2900 RPM |
| Model Code | HMV280AFMF0D0F0D200000000000AAA |
| Mounting Flange | SAE J744 |
| Mounting Type | SAE E 4 Bolt |
| Output Shaft | 15 Tooth 8/16 Dp |
| Paint | Primer Blue |
| Product Height | 11.968 in |
| Product Length/Depth | 18.267 in |
| Product Volume | 2315.18 in³ |
| Product Weight | 321.88 lb |
| Product Width | 10.59 in |
| Purge Relief Valve | Reduced Flow |
| Purge Shuttle Valve | Damped Shuttle Valve |