531AW00560A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
531AW00560A
Product specifications
Characteristic | Value |
|---|---|
| Model Code | HMV280AFMF0B0D0A1103000000000AA |
| Product Height | 11.968 in |
| Product Length/Depth | 18.267 in |
| Product Volume | 2315.18 in³ |
| Product Weight | 321.88 lb |
| Product Width | 10.59 in |