Danfoss DuraForce
531AW00619A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
531AW00619A
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Control pressure | 7.5 bar |
| Design code | A |
| Displacement | 165 cm³/rev |
| Feature | Displacements: 55cc to 280cc (3.57 to 17.1 cu in)Operating pressure: 420 bar (6100 psi)Through-drive option for propel applications |
| Identification | Danfoss |
| Main Ports | Metric Thread |
| Maximum Displacement | 165 cm³/rev |
| Maximum Speed | 4810 RPM |
| Minimum Displacement | 52 cm³/rev |
| Model Code | HMV165APM50M2EEB1052000190DGAAA |
| Mounting Flange | SAE J744 |
| Mounting Type | Standard |
| Output Shaft | Shaft Coupling Flange Size 4 |
| Paint | Primer Blue |
| Product Height | 9.93 in |
| Product Length/Depth | 15.32 in |
| Product Type | Variable Motor |
| Product Volume | 1498.457 in³ |
| Product Weight | 165.35 lb |
| Product Width | 9.85 in |
| Purge Relief Valve | Standard |
| Purge Shuttle Valve | Standard Shuttle Valve |
| Special features | Drive Flange Coupling and PTO Flange Coupling |
| Sub-brand | DuraForce |
| System Working Temperature | 194 °F |
| Torque | 659 Nm |
| Trade Name | HMV Series |
| Working pressure | 420 bar |