BZZ 125 ON STEERING UNIT
532-1343-4
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 4.050 |
| Product height mm | | 102.870 |
| Product length in | | 5.500 |
| Product length mm | | 139.700 |
| Product width in | | 3.500 |
| Product width mm | | 88.900 |