5327X4
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 259-202702-4-4
5327X4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 2 | Male | |
| End Size 1 | 7/16 IN | |
| End Size 2 | 7/16 IN | |
| End type 1 | MPT | |
| End type 2 | SAE 37 | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.25 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .56 in | |
| Product Length/Depth | 1.23 in | |
| Product material | Carbon steel | |
| Product Volume | .386 in³ | |
| Product Weight | .05 lb | |
| Product Width | .56 in | |
| Thread sealant | No | |
| Thread Size 1 | 7/16-20 | |
| Thread Size 2 | 7/16 - 20 | |
| UNSPSC | 40183109 | |
| UPC | 725975047538 |