5327X6
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 259-202702-6-6
5327X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 2 | Male | |
| End Size 1 | 9/16 IN | |
| End Size 2 | 9/16 IN | |
| End type 1 | MPT | |
| End type 2 | SAE 37 | |
| Finish/plating | DURA-KOTE | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .69 in | |
| Product Length/Depth | 1.3 in | |
| Product material | Carbon steel | |
| Product Volume | .619 in³ | |
| Product Weight | .07 lb | |
| Product Width | .69 in | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| Thread Size 2 | 9/16-18 | |
| UNSPSC | 40183109 | |
| UPC | 725975047576 |