5327X8X12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5327X8X12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 2 | Male | |
| End Size 1 | 1 IN | |
| End Size 2 | 3/4 IN | |
| End type 1 | MPT | |
| End type 2 | SAE 37 | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.25 in | |
| Product Length/Depth | 1.76 in | |
| Product Volume | 2.75 in³ | |
| Product Weight | .28 lb | |
| Product Width | 1.25 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-1/16-12 | |
| Thread Size 2 | 3/4 - 16 | |
| UNSPSC | 40183109 | |
| UPC | 725975047613 |