
Danfoss DuraForce
532AW00039A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
532AW00039A
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | A |
| Displacement | 135 cm³/rev |
| Feature | Displacements: 55cc to 280cc (3.57 to 17.1 cu in)Operating pressure: 420 bar (6100 psi)Through-drive option for propel applications |
| Identification | Danfoss |
| Main Ports | Opposite Side Ports Per Din 3852 M22X1,5, 14 Deep |
| Maximum Speed | 3200 RPM |
| Minimum Displacement | 41 cm³/rev |
| Model Code | HMR135AMD100PE0DA00A10041000200000AA |
| Mounting Type | Standard |
| Output Shaft | 27 Tooth 16/32 Dp |
| Paint | Anti Rust Conservation Oil |
| Product Height | 8.59 in |
| Product Length/Depth | 13.59 in |
| Product Type | Variable Motor |
| Product Volume | 1167.381 in³ |
| Product Weight | 123.46 lb |
| Product Width | 10 in |
| Purge Relief Valve | Standard |
| Special features | None |
| Sub-brand | DuraForce |
| System Working Temperature | 194 °F |
| Torque | 540 Nm |
| Trade Name | HMR Series |
| Working pressure | 420 bar |