Danfoss DuraForce
532AW00099A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
532AW00099A
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | A |
| Displacement | 280 cm³/rev |
| Feature | Displacements: 55cc to 280cc (3.57 to 17.1 cu in)Operating pressure: 420 bar (6100 psi)Through-drive option for propel applications |
| Identification | Danfoss |
| Main Ports | Metric Thread |
| Maximum Displacement | 280 cm³/rev |
| Maximum Speed | 2400 RPM |
| Minimum Displacement | 93 cm³/rev |
| Model Code | HMR280ACM110PE0DE00G3014 |
| Mounting Flange | SAE J744 |
| Mounting Type | Standard |
| Output Shaft | 15 Tooth 8/16 Dp |
| Paint | Primer Blue |
| Product Height | 17.87 in |
| Product Length/Depth | 17.952 in |
| Product Type | Variable Motor |
| Product Volume | 5732.736 in³ |
| Product Weight | 321.88 lb |
| Product Width | 17.87 in |
| Purge Relief Valve | Flow Controlled |
| Purge Shuttle Valve | Standard Shuttle Valve |
| Special features | None |
| Sub-brand | DuraForce |
| System Working Temperature | 194 °F |
| Torque | 1122 Nm |
| Trade Name | HMR Series |
| Working pressure | 420 bar |