
Danfoss DuraForce
532AW00102A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
532AW00102A
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | A |
| Displacement | 210 cm³/rev |
| Feature | Displacements: 55cc to 280cc (3.57 to 17.1 cu in)Operating pressure: 420 bar (6100 psi)Through-drive option for propel applications |
| Identification | Danfoss |
| Main Ports | Metric Thread |
| Maximum Speed | 2700 RPM |
| Minimum Displacement | 140 cm³/rev |
| Model Code | HMR210ACM100PE0DA00G30140000250000AA |
| Mounting Type | Standard |
| Output Shaft | 15 Tooth 8/16 Dp |
| Paint | Anti Rust Conservation Oil |
| Product Height | 10.67 in |
| Product Length/Depth | 14.7 in |
| Product Type | Variable Motor |
| Product Volume | 1673.579 in³ |
| Product Weight | 167.55 lb |
| Product Width | 10.67 in |
| Special features | None |
| Sub-brand | DuraForce |
| System Working Temperature | 194 °F |
| Torque | 836 Nm |
| Trade Name | HMR Series |
| Working pressure | 420 bar |