
Danfoss
5337X6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5337X6
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 9/16 IN |
| End Size 2 | 9/16 IN |
| End type 1 | SAE 37 |
| End type 2 | SAE 37 |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | .812 in |
| Item type | SAE 37 Male/SAE 37 Male Union |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .813 in |
| Product Length/Depth | 2.18 in |
| Product material | Stainless Steel |
| Product Type | Union Adapters |
| Product Volume | 1.441 in³ |
| Product Weight | .11 lb |
| Product Width | .813 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 9/16-18 |
| Thread Size 2 | 9/16-18 |
| Trade Name | 5337x Series |
| Tube OD 1 | .3 in |
| Tube OD 2 | .3 in |
| UNSPSC | 40183109 |
| UPC | 725975047682 |