533AW00029A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
533AW00029A
Product specifications
Characteristic | Value |
|---|---|
| Control | Option Not Available |
| Design code | 0 |
| Displacement | 280 cm³/rev |
| Identification | Danfoss |
| Maximum Speed | 2900 RPM |
| Model Code | HMA280ACMR0A1000000AA |
| Mounting Flange | SAE J744 |
| Output Shaft | 15 Tooth SAE Spline 8/16 Dp |
| Paint | Anti Rust Conservation Oil |
| Product Weight | 321.88 lb |
| Purge Relief Valve | Standard |
| Purge Shuttle Valve | Standard Shuttle Valve |