Danfoss DuraForce
533AW00045A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
533AW00045A
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | A |
| Displacement | 210 cm³/rev |
| Identification | Danfoss |
| Main Ports | Metric Thread |
| Maximum Speed | 2700 RPM |
| Model Code | HMA210ACMR0D100000ABA |
| Mounting Flange | SAE J744 |
| Output Shaft | 15 Tooth 8/16 Dp |
| Paint | Primer Blue |
| Product Height | 10.52 in |
| Product Length/Depth | 16.19 in |
| Product Volume | 1798.567 in³ |
| Product Weight | 220.46 lb |
| Product Width | 10.56 in |
| Purge Relief Valve | Reduced Flow |
| Special features | None |
| Sub-brand | DuraForce |
| System Working Temperature | 194 °F |
| Torque | 836 Nm |
| Working pressure | 420 bar |