5367X6
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 259-2023-4-6
5367X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Drop dimension | .86 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1/4 IN | |
| End Size 2 | 9/16 IN | |
| End type 1 | MPT | |
| End type 2 | MPT | |
| Hex Size 1 | .55 in | |
| Inside diameter (bore hole size) | .3 in | |
| Item type | MPT Male/MPT Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .83 in | |
| Product Length/Depth | .86 in | |
| Product material | Stainless Steel | |
| Product Volume | .39 in³ | |
| Product Weight | .077 lb | |
| Product Width | .547 in | |
| Thread sealant | No | |
| Thread Size 1 | 1/4-18 | |
| Thread Size 2 | 9/16-18 | |
| Tube ID 1 | .375 in | |
| Tube ID 2 | .25 in | |
| UPC | 725975047750 |