BZZ 100 ON STEERING UNIT
537-1362
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.300 |
| Product height mm | | 83.820 |
| Product length in | | 5.600 |
| Product length mm | | 142.240 |
| Product width in | | 3.300 |
| Product width mm | | 83.820 |