539AW00010A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
539AW00010A
Product specifications
Characteristic | Value |
|---|---|
| Control | Hydraulic Proportional |
| Design code | 0 |
| Displacement | 280 cm³/rev |
| Identification | Danfoss |
| Maximum Speed | 2900 RPM |
| Model Code | HMV280ANMC0Q80EB1085000000000AA |
| Mounting Flange | SAE J744 |
| Mounting Type | SAE E 4 Bolt |
| Output Shaft | 33 Tooth 16/32 Dp |
| Paint | Anti Rust Conservation Oil |
| Product Height | 11.968 in |
| Product Length/Depth | 18.267 in |
| Product Volume | 2315.18 in³ |
| Product Weight | 321.88 lb |
| Product Width | 10.59 in |
| Purge Relief Valve | Standard |
| Purge Shuttle Valve | Standard Shuttle Valve |