539AW00014A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
539AW00014A
Product specifications
Characteristic | Value |
|---|---|
| Product Height | 8.74 in |
| Product Length/Depth | 14.881 in |
| Product Volume | 1321.019 in³ |
| Product Weight | 149 lb |
| Product Width | 10.157 in |