Product specifications
Characteristic | Value | Description |
|---|---|---|
| Catalog Item | 54-0812-25 | |
| Certifications | ROHS COMPLIANT | RoHS Compliant |
| Color | BLACK | Black |
| Compliances | ASTM D-882 ELONGATIONASTM D-882 TENSILE STRENGTHUL94 V2 FLAMMABILITY RATING | ASTM D-882 ELONGATIONASTM D-882 TENSILE STRENGTHUL94 V2 flammability rating |
| Inside diameter (inch) | 0.38 | |
| Inside diameter (mm) | 9.53 | |
| Outside diameter (inch) | 0.50 | |
| Outside diameter (mm) | 12.70 | |
| Tube material | POLYETHYLENE (PE) | Polyethylene (PE) |
| Working pressure max (bar) | 7 | |
| Working pressure max (psi) | 100 | |
| Working temperature max (C) | 66 | |
| Working temperature max (F) | 150.0 | |
| Working temperature min (C) | -46 | |
| Working temperature min (F) | -50.0 |