COUPLING,5400,F,1/2,CS,NO ADA,CR
5400-S5-8S11
Catalog item:
5400-S5-8S11
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
5400-S5-8S11
Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.10 |
| Angle shape | Straight |
| Application | Air conditioning |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | 5400-S5-8S11 |
| Compliances | UL157 |
| Connection style | Manual connect |
| Flow rate GPM | 14.00 |
| Fluid loss cc | 0.10000 |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Valve Type | 2 way |