Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.340 | |
| A dimension MM | 59.430 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.375 | |
| Backup hex size MM | 34.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 540041-10-12S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.375 | |
| End size 1 | -12 | -12 |
| End Type 1 | 5400 COUPLING | 5400 Coupling |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.820 | |
| Hose cut off factor MM | 20.830 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.450 | |
| Inside diameter MM | 11.430 | |
| Product height in | 1.370 | |
| Product height mm | 34.798 | |
| Product length in | 2.340 | |
| Product length mm | 59.436 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.370 | |
| Product width mm | 34.798 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |