Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.180 | |
| A dimension MM | 55.520 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.750 | |
| Backup hex size MM | 44.000 | |
| Catalog Item | 540041-16-16S | |
| Compatible hose ID IN | 0.880 | |
| Compatible hose ID MM | 22.200 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.750 | |
| End size 1 | -16 | -16 |
| End Type 1 | 5400 COUPLING | 5400 Coupling |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.600 | |
| Hose cut off factor MM | 15.240 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.810 | |
| Inside diameter MM | 20.770 | |
| Product height in | 1.900 | |
| Product height mm | 48.260 | |
| Product length in | 2.180 | |
| Product length mm | 55.372 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.900 | |
| Product width mm | 48.260 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |