Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.610 | |
| A dimension MM | 40.890 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.625 | |
| Backup hex size MM | 15.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 540041-4-4S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.625 | |
| End size 1 | -4 | -4 |
| End type 1 | 5400 COUPLING | 5400 Coupling |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.643 | |
| Hose cut off factor MM | 16.332 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.130 | |
| Inside diameter MM | 3.300 | |
| Product height in | 0.690 | |
| Product height mm | 17.526 | |
| Product length in | 1.610 | |
| Product length mm | 40.894 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.690 | |
| Product width mm | 17.526 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |