5417X4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 259-2024-2-4
5417X4
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Drop dimension | .78 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1/8 IN |
| End Size 2 | 7/16 IN |
| End type 1 | MPT |
| End type 2 | MPT |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .44 in |
| Inside diameter (bore hole size) | .17 in |
| Item type | MPT Male/MPT Male Elbow Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .89 in |
| Product Length/Depth | .78 in |
| Product material | Carbon steel |
| Product Volume | .132 in³ |
| Product Weight | .05 lb |
| Product Width | .19 in |
| Thread sealant | No |
| Thread Size 1 | 1/8-27 |
| Thread Size 2 | 7/16-27 |
| Tube ID 1 | .25 in |
| Tube ID 2 | .125 in |
| UPC | 725975047873 |