
PUMP-VAR DISP, S2PV089 CW, A
5422-012
Model code: A
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5422-012
Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | 1 | None |
| Brand | DANFOSS | Danfoss |
| Charge pump displacement | 2 | 17.4 cm3/r [1.06 in3/r] (models 054-105) |
| Charge pump options | 0 | None |
| Charge pump special features | 0 | No charge pump special features |
| Control | MA | Manual displacement control |
| Control orifice lower servo S1 | M | 2.59 [.102] diameter |
| Control orifice upper servo S2 | M | 2.59 [.102] diameter |
| Control special features | 0 | None |
| Control supply orifice P | G | 1.45 [.057] diameter |
| CPRV setting | A | 21 bar [304.6 lbf/in2] |
| Design code | A | Design code A |
| Displacement | 089 | 89.13 cm3/r [5.439 in3/r] at 18 deg |
| Flow rate gpm | 87.6 | |
| Flow rate LPM | 331.6 | |
| HPRV setting port A | R | 379 bar [5500 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| HPRV setting port B | R | 379 bar [5500 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| Identification | 0 | Standard |
| INPUT ROTATION | R | Clockwise (Righthand) |
| Input shaft | 14 | 14 tooth 12/24 pitch spline |
| Main ports | A | 25.4 [1.00] - code 62 PER SAE J518 (opposite side ports) |
| Maximum output speed | 3720 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | A | |
| MOUNTING FLANGE | 4-BOLT-C | 4-BOLT-C |
| Output torque lbf*in | 4761.0 | |
| Output torque n*m | 537.9 | |
| Paint | 0 | Painted primer blue |
| Press override setting port A | R | 345 bar [5000 lbf/in2] adjustable range 310 -414 bar [4500-6000 lbf/in2] |
| Press override setting port B | R | 345 bar [5000 lbf/in2] adjustable range 310 -414 bar [4500-6000 lbf/in2] |
| Product height in | 11.110 | |
| Product height mm | 282.194 | |
| Product length in | 15.584 | |
| Product length mm | 395.834 | |
| Product series | ACL | Hydrostatic heavy duty variable pump (Series 2) |
| Product width in | 9.660 | |
| Special pump features | 00 | No Special pump features |
| VALVE PLATE | 1 | Propel |
| Working pressure bar | 379 | |
| Working pressure psi | 5500 |