Danfoss
5422-064
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5422-064
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Brand | Danfoss | |
| Charge Pressure Relief Valve Setting | 21 bar | |
| Charge Pump Displacement | 13.9 cm³/rev | |
| Charge Pump Options | Remote Filter Ports | |
| Charge Pump Special Features | None | |
| Configuration | Single | |
| Control Orifice Lower Servo Diameter | .044 in | |
| Control Orifice Upper Servo Diameter | .044 in | |
| Control Supply Orifice Diameter | .044 in | |
| Design code | A | |
| Displacement | 89.13 cm³/rev | |
| Drive Shaft Seal Configuration | Single | |
| Feature | Proven reliability in demanding applicationsMultiple control optionsPro-FX ready | |
| Flow at Rated Speed and PSI | 318 l/min | |
| High Pressure Relief Valve Setting Port A | 241 bar | |
| High Pressure Relief Valve Setting Port B | 345 bar | |
| Identification | Standard | |
| Main Port Orientation | Radial | |
| Main Port(s) | [1.00] - Code 61 Per SAE J518 | |
| Maximum Input Torque | 258 Nm | |
| Minimum Working Pressure | 430 bar | |
| Model Code | ACL08914R3ANNSS00MGDDD01DAA000A | |
| Mounting Flange Location | Standard J744 | |
| Paint | Primer Blue Per Spec 209-13Cd | |
| Pressure Override Setting Port A | 207 bar | |
| Product Height | 11.11 in | |
| Product Length/Depth | 15.454 in | |
| Product Type | Heavy Duty Closed Circuit Pump | |
| Product Volume | 1658.563 in³ | |
| Product Weight | 178 lb | |
| Product Width | 9.66 in | |
| Shaft rotation | Right | |
| Sub-brand | None | |
| Trade Name | Series 2 | |
| Type | Variable Displacement | |
| Valve Plate | Quiet Valve Plate | |
| Working pressure - max | 500 bar |