Danfoss
5422-094
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5422-094
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Brand | Danfoss | |
| Charge Pressure Relief Valve Setting | 21 bar | |
| Charge Pump Displacement | 21 cm³/rev | |
| Charge Pump Options | Remote Filter Ports | |
| Charge Pump Special Features | None | |
| Configuration | Single | |
| Control Orifice Lower Servo Diameter | .044 in | |
| Control Orifice Upper Servo Diameter | .044 in | |
| Control Supply Orifice Diameter | .044 in | |
| Design code | A | |
| Displacement | 89.13 cm³/rev | |
| Drive Shaft Seal Configuration | Single | |
| Feature | Proven reliability in demanding applicationsMultiple control optionsPro-FX ready | |
| Flow at Rated Speed and PSI | 318 l/min | |
| High Pressure Relief Valve Setting Port A | 241 bar | |
| High Pressure Relief Valve Setting Port B | 345 bar | |
| Identification | Standard | |
| Main Port Orientation | Radial | |
| Main Port(s) | [1.00] - Code 61 Per SAE J518 | |
| Maximum Input Torque | 258 Nm | |
| Minimum Working Pressure | 430 bar | |
| Model Code | ACL08914R3ANPST13MGDDD031AA000A | |
| Mounting Flange Location | Standard J744 | |
| Paint | Primer Blue Per Spec 209-13Cd | |
| Pressure Override Setting Port A | 241 bar | |
| Pressure Override Setting Port B | 448 bar | |
| Product Height | 11.11 in | |
| Product Length/Depth | 15.734 in | |
| Product Type | Heavy Duty Closed Circuit Pump | |
| Product Volume | 1688.614 in³ | |
| Product Weight | 178 lb | |
| Product Width | 9.66 in | |
| Shaft rotation | Right | |
| Sub-brand | None | |
| Trade Name | Series 2 | |
| Type | Variable Displacement | |
| Valve Plate | Quiet Valve Plate | |
| Working pressure - max | 500 bar |