PUMP-VAR DISP, S1PV089 CW, ACA542323R0B00MAG000000030D00000B
5423-636
Model code: ACA542323R0B00MAG000000030D00000B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 1 piston pumps
5423-636
Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | 0 | No auxiliary mounting |
| Brand | DANFOSS | Danfoss |
| Charge pump | 0 | Charge pump included |
| Charge pump displacement | 3 | 1.28 cid [21.0 cc] |
| Charge pump special features | 0 | No charge pump special features |
| Control | MA | Manual control |
| Control orifice upper servo S1 | 0 | No control orifice S1 |
| Control orifice upper servo S2 | 0 | No control orifice S2 |
| Control special features | 0 | No control special features |
| Control supply orifice | G | 1.85 [.073] Diameter |
| CPRV setting | D | 220 psi [15 bar] |
| Design code | B | Design code B |
| Design type | 3 | Series 1, Models 33-64 |
| Displacement | 54 | 89.13 cm3/r (5.439 in3/r) at 18 deg |
| Flow rate gpm | 87.6 | |
| Flow rate LPM | 331.6 | |
| Identification | 0 | Standard |
| INPUT ROTATION | R | Clockwise (Righthand) |
| Input shaft | 23 | 23 tooth 16/32 pitch spline (33/39/46/54/64 only) |
| Main ports | B | 1.00 code 62 per SAE J518 |
| Maximum output speed | 3720 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | ACA542323R0B00MAG000000030D000 | |
| Model Code 2 | 00B | |
| Output torque lbf*in | 5193.9 | |
| Output torque n*m | 586.8 | |
| PAINT | 0 | Painted primer blue (Standard) |
| Power limiter valve set port A | 0 | PLV Port A, None |
| Power limiter valve set port B | 0 | PLV Port B, None |
| Press override | 0 | No internal pressure override |
| Pressure override setting | 0 | IPOR Setting - None |
| Product height in | 12.260 | |
| Product height mm | 311.404 | |
| Product length in | 17.960 | |
| Product length mm | 456.184 | |
| Product series | ACA | Hydrostatic - Heavy duty variable pump |
| Product width in | 11.960 | |
| Product width mm | 303.784 | |
| Second disp of dual element | 0 | No dual element |
| Special pump assembly features | 00 | No special features |
| Type | 2 | Variable displacement pump |
| VALVE PLATE | 0 | Standard, V-Groove |
| Working pressure bar | 414 | |
| Working pressure psi | 6000.00 |