
Danfoss
5423-652
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5423-652
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications |
| Brand | Danfoss |
| Charge Pressure Relief Valve Setting | 15 bar |
| Charge Pump | Charge Pump With Short Element Integral Pressure Filter Mounted On -A- Port Side And External Discharge Port For 7/8-14 UNF-2B SAE O-Ring Fitting With Steel Hex Plug |
| Charge Pump Displacement | 21 cm³/rev |
| Charge Pump Special Features | None |
| Configuration | Single |
| Control Supply Orifice Diameter | .052 in |
| Design code | B |
| Design type | Series 1 |
| Displacement | 89.13 cm³/rev |
| Drive Shaft Seal Configuration | Single |
| Feature | Proven reliability in demanding applicationsMultiple control optionsPro-FX ready |
| Flow at Rated Speed and PSI | 318 l/min |
| Identification | Standard |
| Main Port Orientation | Radial |
| Main Port(s) | [1.00] - Code 61 Per SAE J518 |
| Maximum Input Torque | 371 Nm |
| Minimum Working Pressure | 420 bar |
| Model Code | ACA542340L0AMMRFD0000Y3C30D059A0B |
| Mounting Flange Location | Standard J744 |
| Paint | Finish Black |
| Power Limiter Valve Setting Port A | 414 bar |
| Power Limiter Valve Setting Port B | 414 bar |
| Product Height | 12.26 in |
| Product Length/Depth | 19.75 in |
| Product Type | Heavy Duty Closed Circuit Pump |
| Product Volume | 2895.935 in³ |
| Product Weight | 85.3 lb |
| Product Width | 11.96 in |
| Shaft rotation | Left |
| Special features | None |
| Special Pump Assembly Features | 1310 Series End Yoke Assembled To Drive Shaft |
| Sub-brand | None |
| Trade Name | Series 1 |
| Type | Variable Displacement |
| Valve Plate | Standard, V-Groove |
| Working pressure - max | 480 bar |